PDC-Eaton Moeller series xPole - PFGM RCCB
Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.
Features
  • Type -G/A: Protects against special forms of non-smoothed residual pulsating DC
  • PFIM-...-R for X-ray application
  • 4-pole device can also be used for 3- and 2-pole connection.
  • Type -G: High reliability against unwanted tripping. Compulsory for any circuit where personal injury or damage to property may occur in case of unwanted tripping
  • Suitable for “fault current/residual current protection” and “additional protection”
  • Type -A: Protects against special forms of non-smoothed residual pulsating DC
  • Universal tripping signal switch suitable
  • Contact position indicator red - green(PFGM-4-pole)
  • Type -S: Selective RCD sensitive to AC. Compulsory for systems with downstream surge arresters
  • Residual Current Devices
  • Tripping is line voltage-independent
  • Delayed types suitable for standard fluorescent tubes with/without electronic ballast (30mA-RCD: 30 units per phase, 100mA-RCD: 90 units per phase)
  • For standard busbar connection to other P-series devices
  • Twin-purpose terminal (lift/open-mouthed)
Function
For fault current/residual current protection and additional protection
Benefit
  • Automatic re-setting possible (by automatic reclosing device)
  • A complete spectrum of compact residual current devices for a wide range of applications
  • Comprehensive range of accessories
  • Wide variety of nominal currents
  • Real contact position indicator
Show items