PDC-Eaton Systeem 55 LV systems Final Distribution Boards
System 55 is a modular switching and distribution system for residential construction and small business applications. In addition to an extensive range of pre-assembled group boxes with KEMA approval, the system also includes rail, terminal and power supply boxes for putting together a complete distribution system. Connection combinations are also part of the System 55 range. The name System 55 is based on the unit 55mm, from which the total system is built. The external dimensions of the cabinets are all multiples of 55 mm. System 55 is suitable for new construction and renovation.
- Modular system, ideal for new construction and renovation
- Compact dimensions of 220 x 220 mm and 220 x 330 mm make them ideal for new builds and replacements
- Easily extendable with attachment with additional DIN rails (165 mm)
- Additional connection space through optional expansion piece (55 mm)
- Also available: 55 mm extension for pluggable installation
- Comprehensive range of standard pre-wired group enclosure configurations
- Versions for specific applications: connecting solar panels, arc protection and pluggable installation
- Configurations comply with the product standard NEN-EN-IEC 61439-3 and come with KEMA-KEUR
- Retention of KEMA-KEUR when expanding Systeem 55 FLEX configurations
- Due to its compact dimensions 220x220 mm and 220x330 mm, it is ideal for new construction and replacement
- Easily expandable by attachment of additional DIN rail (165 mm)
- Additional connection space due to optional extension piece (55 mm)
- Also available 55 mm extension for pluggable installation
- Type-tested, pre-wired configurations with KEMA-KEUR
- Easily expandable with extra DIN rail and connection space
- Quick replacement due to compact dimensions