PDC-Eaton Moeller series xPole (Style 5) - mMCT MCB
This versatile and safe miniature circuit breaker has a breaking capacity up to 25kA. It features a guide for secure terminal connection and is compatible with a standard busbar which can be positioned either above or below.
Features
High-quality miniature circuit breakers for commercial and industry applications
Tripping characteristics B, C, D
Rated currents up to 125 A
Rated breaking capacity up to 25 kA according to EN 60947-2
Contact position indicator red - green
Accessories suitable for subsequent installation
Function
Short circuit and overload protection
Benefit
Wide variety of rated currents
Comprehensive range of accessories suitable for subsequent installation