The PLS6 miniature circuit breaker (MCB) is a protective device that’s equipped with both a thermal and an electromagnetic release. The former responds in the event of an overload, while the latter offers protection against short circuits. The 1- and 2-pole PLS6 devices for DC applications are available with rated currents from 1 A to 50 A and can withstand rated voltages of up to 250 V DC. The switching capacity is 10 kA. The PLS6 is busbar compatible, and double life/claw terminals are available at the top as well as at the bottom for easy mounting.
Features
High-quality miniature circuit breakers for commercial and residential applications
Comprehensive range of accessories suitable for subsequent installation
3-position DIN rail clip, permits removal from existing busbar system
Rated breaking capacity 6 or 10 kA according to IEC/EN 60898-1
Tripping characteristics B, C, D
Rated currents up to 63 A
Contact position indicator red - green
Guide for secure terminal connection
Function
Short circuit and overload protection
Benefit
Wide variety of rated currents
Comprehensive range of accessories suitable for subsequent installation