ICP-Eaton PowerXL DE1 Variable speed starters
The PowerXL DE1 is a convenient and reliable option for panel builders and MOEMs who need a variable frequency drive and advanced motor protection for basic applications. The DE1 has a simple setup and commissioning process, thanks to only 14 essential parameters, optional SmartWire-DT connectivity and a user-friendly configuration module for parameter settings. The DE1 offers an innovative solution that simplifies the design and reduces the installation and commissioning time of the system.
Features
  • Out-of-the-box commissioning, no configuration required
  • Trip-free design for maximum machine availability
  • The easy handling and assembly of a motor starter
  • Variable motor speeds
  • On-board communications - CANopen
  • Optional communications via Modbus, EtherNet/IP and SmartWire-DT enabled
Benefit
  • SmartWire-DT connection: Up to 80% time savings for wiring
  • Out-of-the-box: Time savings of up to 70 % during commissioning
  • Trip-free design: Maximum machine availability
Show items