Türkiye
Türkçe
İNSAN MAKİNE ARAYÜZÜ (HMI) VE ENDÜSTRİYEL PC’LER
XP500 Endüstriyel PC
Overview
Modeller
Resources
Bize Ulaşın
14 Results
Sort by
Search items
İşletim sistemi
GALILEO Runtime lisansı
VISUAL DESIGNER Runtime lisansı
Windows 10 Enterprise LTSC
Windows Embedded Standard 7 Kiti "P" (32bit)
Windows Embedded Standard 7 Kiti "P" (64bit)
entegre arayüzler
1 x DVI-I
1 x RS232
1 x RS485
2 x Ethernet 1000/100/10 Mbps2 x Ethernet 1000/100/10 Mbps
2 x USB-Host 3.0
Çözünürlük
1024 x 600 Piksel
1366 x 768 Piksel
1920 x 1080 Piksel
WSVGA Piksel
WUXGA Piksel
WXGA Piksel
Ekran çapraz inç
10,1 İnç
15,6 İnç
21,5 İnç
Geniş ekran İnç
199696
XP-503-10-A10-A01-2V
Specifications
Resources
Panel PC
199702
XP-503-21-A10-A01-2B
Specifications
Resources
Panel PC
199703
XP-503-21-A10-A01-2V
Specifications
Resources
Panel PC
184926
XP-503-10-A10-A01-1B
Specifications
Resources
Panel PC
184927
XP-503-21-A10-A01-1B
Specifications
Resources
Panel PC
199699
XP-503-15-A10-A01-2V
Specifications
Resources
Panel PC
199701
XP-503-21-A10-A00-2V
Specifications
Resources
Panel PC
197670
XP-503-10-A10-A01-1V
Specifications
Resources
Panel PC
197671
XP-503-15-A10-A01-1V
Specifications
Resources
Panel PC
199695
XP-503-10-A10-A01-2B
Specifications
Resources
Panel PC
184582
XP-503-15-A10-A01-1B
Specifications
Resources
Panel PC
199694
XP-503-10-A10-A00-2V
Specifications
Resources
Panel PC
199697
XP-503-15-A10-A00-2V
Specifications
Resources
Panel PC
197672
XP-503-21-A10-A01-1V
Specifications
Resources
Panel PC