România română
EATON
Demaror cu turație variabilă PowerXL DE1
16 Results
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 2.3 A, 0.37 kW, 0.5 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 2.7 A, 0.55 kW, 0.5 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 9.6 A, 2.2 kW, 3 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 5 A, 2.2 kW, 3 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 11.3 A, 5.5 kW, 7.5 HP, Radio interference suppression filter
Mounting kit, for DS6 soft starter
Keypad, for DM4 soft starter
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 1.4 A, 0.25 kW, 0.33 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 4.3 A, 0.75 kW, 1 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 230 V AC, 1-phase, Ie 7 A, 1.5 kW, 2 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 1.3 A, 0.37 kW, 0.5 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 2.1 A, 0.75 kW, 1 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 3.6 A, 1.5 kW, 2 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 6.6 A, 3 kW, 3 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 8.5 A, 4 kW, 5 HP, Radio interference suppression filter
Variable speed starters, Rated operational voltage 400 V AC, 3-phase, Ie 16 A, 7.5 kW, 10 HP, Radio interference suppression filter