România română
EATON
175 Results
Actuator rotary lever, vinous
Position switch, 1N/O+1N/C, wide, IP65_x
Spring-rod actuator, for AT0-
Position switch, 1N/O+1N/C, wide, IP65_x, roller plunger, centre fixing
Position switch, 1N/O+1N/C, wide, IP65_x, rounded plunger, centre fixing
Position switch, 1N/O+1N/C, narrow, IP65_x, angled roller lever
Position switch, 1N/O+1N/C, wide, IP65_x, actuating rod
Actuating rod insulated material
Position switch, 1N/O+1N/C, narrow, IP65_x, spring-rod actuator
Switch mechanism, 1N/O+1N/C, snap-action contacts, for ATB
Insulated enclosure, IP65_x, wide
Position switch, 1N/O+1N/C, IP65_x, roller lever
Position switch, 2N/O, wide, IP65_x, adjustable roller lever
Position switch, 1N/O+1N/C, narrow, IP65_x, actuating rod
Position switch, 2N/O, wide, IP65_x, roller plunger, centre fixing
Roller lever, for AT0, large packaging
Plunger head, for AT4, large packaging
Actuating rod, AT4, With plastic rod, 1.4, l 190 mm, For use with R-AT4
Adjustable roller lever, for AT4, large packaging