România română
EATON
22 Results
Soft starter, 105 A, 200 - 600 V AC, Us= 24 V DC, Frame size R
Soft starter, 304 A, 200 - 600 V AC, Us= 24 V DC, Frame size T
Soft starter, 361 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 420 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 500 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 650 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 720 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 420 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size U
Soft starter, 37 A, 200 - 600 V AC, Us= 24 V DC, Frame size N
Soft starter, 66 A, 200 - 600 V AC, Us= 24 V DC, Frame size N
Soft starter, 135 A, 200 - 600 V AC, Us= 24 V DC, Frame size R
Soft starter, 180 A, 200 - 600 V AC, Us= 24 V DC, Frame size T
Soft starter, 240 A, 200 - 600 V AC, Us= 24 V DC, Frame size T
Soft starter, 361 A, 200 - 600 V AC, Us= 24 V DC, Frame size U
Soft starter, 420 A, 200 - 600 V AC, Us= 24 V DC, Frame size U
Soft starter, 1000 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 850 A, 200 - 600 V AC, Us= 24 V DC, Frame size V
Soft starter, 361 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size U