România română
EATON
11 Results
Switched-mode power supply unit, 110-120VAC/220-240VAC/24VDC, 10A
Signal module for power supply unit SN3-EU, status indication via LED a. relay output
Screen earth kit, EMC-compliant connection of cable shielding
Switched-mode power supply unit, 110-240VAC/24VDC, 5A
Switched-mode power supply unit, 100-240VAC/24VDC, 20A
Switched-mode power supply unit, 24-28VDC, adjustable, 5A
Switched-mode power supply unit, 24-28VDC, adjustable, 10A
Switched-mode power supply unit, 24-28VDC, adjustable, 20A, max. 5 devices switched parallel
Power supply unit, 1-phase, 100-240VAC/24VDC, 10A
Back-up battery for compact PLC PS4