România română
EATON
ÎNTRERUPTOARE AUTOMATE
Întreruptor automat în carcasă turnată Power Defense
928 Results
Switch-disconnector, 4 p, 63A, frame size 1
Rotary handle, lockable, keylock, frame size 1
Rotary handle, lockable, door interlock, padlock, frame size 1
Rotary handle, lockable, door interlock, keylock, frame size 1
Door coupling rotary handle, lockable, red-yellow, frame size 1
Door coupling rotary handle, lockable, padlock, red-yellow, frame size 1
Rotary handle, lockable, frame size 2
Rotary handle, lockable, red-yellow, frame size 2
Rotary handle, lockable, door interlock, red-yellow, frame size 2
Rotary handle, lockable, padlock, frame size 2
Rotary handle, lockable, keylock, frame size 2
Rotary handle, lockable, keylock, red-yellow, frame size 2
Rotary handle, lockable, door interlock, keylock, frame size 2
Door coupling rotary handle, lockable, red-yellow, frame size 2
Door coupling rotary handle, lockable, padlock, red-yellow, frame size 2
Door coupling rotary handle, lockable, keylock, frame size 2
Rotary handle, lockable, frame size 3