România română
EATON
SIGURANȚE ȘI SUPORTURI DE SIGURANȚE
Siguranțe fuzibile de joasă tensiune, standard britanic, BS88, seria Bussmann
41 Results
VT fuse-link, medium voltage, 150 A, DC 1000 V, IEC
Fuse-link, low voltage, 800 A, AC 660 V, DC 350 V, 80 kA, BS88, gL/gG, BS, IEC, 165 mm fixing centres
Utility fuse-link, low voltage, 25 A, AC 415 V, 80 kA, BS88/J, 31 x 110 mm, gU, BS, 82 mm fixing centres
Fuse-link, high speed, 25 A, DC 750 V, 21 x 127 mm, BS
Fuse-link, low voltage, 100 A, AC 600 V, DC 250 V, 200 kA, HRCII-MISC, 21 x 127 mm, CSA
Fuse-link, low voltage, 16 A, AC 550 V, 80 kA, BS88, 21 x 114 mm, gL/gG, BS
Fuse-link, low voltage, 50 A, AC 500 V, DC 250 V, 80 kA, BS88, 21 x 114 mm, gL/gG, BS
Fuse-link, low voltage, 30 A, AC 240 V, 16.5 kA, BS1361, 13 x 29 mm, BS
Fuse-link, low voltage, 45 A, AC 240 V, 16.5 kA, BS1361, 17 x 35 mm, BS
Fuse-link, low voltage, 4 A, AC 660 V, DC 460 V, 80 kA, BS88, 27 × 112 mm, gL/gG, BS
Fuse-link, low voltage, 100 A, AC 660 V, DC 460 V, 80 kA, BS88/A4, 26 x 110 mm, gL/gG, BS
Fuse-link, low voltage, 100 A, AC 660 V, DC 460 V, 80 kA, BS88/A4, 26 x 110 mm, gM, BS, motor-rated
Fuse-link, low voltage, 100 A, AC 660 V, DC 460 V, 80 kA, BS88/A4, 26 x 110 mm, gM, BS, motor-rated
Fuse-link, low voltage, 600 A, AC 600 V, DC 250 V, 200 kA, HRCII-C, 73 x 210 mm, CSA
Fuse-link, low voltage, 80 A, AC 600 V, DC 250 V, 200 kA, HRCII-MISC, 21 x 127 mm, CSA
Fuse-link, low voltage, 300 A, AC 600 V, DC 250 V, 200 kA, HRCII-MISC, 59 x 136 mm, gL/gG, CSA
Fuse-link, low voltage, 350 A, AC 600 V, DC 250 V, 200 kA, HRCII-MISC, 59 x 136 mm, gL/gG, CSA
Fuse-link, Telecom, 0.65 A, DC 60 V, AC 125 V, 3 x 15 x 21 mm, UL, single indicator, colour-coded, fast-acting
Fuse-link, low voltage, 560 A, AC 660 V, 80 kA, BS88, 73 x 267 mm, gL/gG, BS
Fuse-link, low voltage, 1000 A, AC 660 V, BS88/D1, 102 x 200 mm, BS