România română
EATON
Siguranțe și suporturi de siguranțe
Socluri pentru siguranţe fuzibile de joasă tensiune, standard britanic, BS88, seria Bussmann
33 Results
Fuse holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, bolted panel or DIN rail mounting, back stud/back stud connections, green
Adapter kit, low voltage, Allows GSA25 to GSA50 and RS63 to fit in a red spot holder
Fuse base, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, black
Fuse base, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, green
Fuse base, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, back stud connected, white
Fuse bank, low voltage, 63 A, AC 690 V, BS88/A3, BS
Fuse holder, low voltage, 63 A, AC 690 V, BS88/A1, 1P, CSA
Fuse base, low voltage, 125 A, AC 550 V, BS88/F3, 1P, BS, front connected, black
Fuse base, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS
Safety carrier, low voltage, 100 A, BS, lockable, red
Neutral link, low voltage, 200 A, AC 690 V, BS88, BS
Fuse clip, low voltage, with end stop
Neutral link, low voltage, 100 A, AC 660 V, BS88, BS
Adapter, low voltage, 20 A, 34 x 104 x 236 mm, BS
Neutral link, low voltage, 32 A, AC 550 V, BS88/F1, BS
Neutral link, low voltage, 100 A, AC 550 V, BS88, BS
Fuse holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, grey