România română
EATON
CONTACTOARE ȘI DEMAROARE
Contactoare DILM/DILH
32 Results
Contactor, 380 V 400 V 265 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection
Contactor, 380 V 400 V 90 kW, 2 N/O, 2 NC, Screw connection
Contactor, 380 V 400 V 265 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection
Set of interrupter tubes, for DILH1400
Contactor; 3p+2N/O+2N/C; 110kW/400V/AC3
Contactor, 380 V 400 V 265 kW, 2 N/O, 2 NC, RDC 48: 24 - 48 V DC, DC operation, Screw connection
Contactor, 380 V 400 V 560 kW, 2 N/O, 2 NC, RAW 250: 230 - 250 V 40 - 60 Hz, AC operation, Screw connection
Contactor, 380 V 400 V 265 kW, 2 N/O, 2 NC, 220 - 240 V 50/60 Hz, AC operation, Screw connection
Contactor, Ith =Ie: 1714 A, RA 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation, Screw connection
Contactor; 3p+2N/O+2N/C; 90kW/400V/AC3
Contactor; 3p+2N/O+2N/C; 90kW/400V/AC3
Contactor; 3p+2N/O+2N/C; 110kW/400V/AC3
Contactor, 380 V 400 V 400 kW, 2 N/O, 2 NC, RAL 110: 48 - 110 V 40 - 60 Hz/48 - 110 V DC, AC and DC operation, Screw connection