Romania English
EATON
6 Results
Switch-disconnector, DMV, 1250 A, 6 pole, with grey knob, With metal shaft for a control panel depth of 600 mm
Switch-disconnector, DMV, 3150 A, 4 pole, 2 N/O, 2 N/C, With gray rotary handle and drive shaft
Switch-disconnector, DMV, 3150 A, 3P + N (solid), 2 N/O, 2 N/C, With gray rotary handle and drive shaft
Switch-disconnector, DMV, 3150 A, 3 pole, 2 N/O, 2 N/C, With gray rotary handle and drive shaft
Switch-disconnector, DMV, 2500 A, 3P + N (solid), 2 N/O, 2 N/C, With gray rotary handle and drive shaft
Switch-disconnector, DMV, 2500 A, 3 pole, 2 N/O, 2 N/C, With gray rotary handle and drive shaft