Romania English
EATON
PUSHBUTTONS & SIGNAL TOWERS
SL4/SL7 signal towers
69 Results
Base module; 800 mm aluminum tube
Complete device; red-orange-green; LED; 24 V; including base 100mm
Flashing light, 24 V DC, green
Flashing light, 130VAC, white
Flashing light, 130VAC, green
Flashing light, 130VAC, yellow
Flashing light, 230VAC, yellow
Flashing light, 230VAC, blue
Strobe light, 24 V DC, red
Strobe light, 130VAC, yellow
Acoustic device continuous tone, 12-36V
Acoustic device pulsed tone, 110-230V
Filament lamp, 24 V, BA15d, 5-7W
Filament lamp, 130 V, BA15d, 5-7W
Signal tower, +indicator light, red yellow green, 24VAC/DC, continuous light