175 Results
Position switch, 1N/O+1N/C, wide, IP65_x, roller plunger, centre fixing
Position switch, 1N/O+1N/C, wide, IP65_x, rounded plunger, centre fixing
Position switch, 1N/O+1N/C, narrow, IP65_x, angled roller lever
Position switch, 1N/O+1N/C, wide, IP65_x, actuating rod
Position switch, 1N/O+1N/C, narrow, IP65_x, spring-rod actuator
Position switch, 2N/O, wide, IP65_x, adjustable roller lever
Position switch, 1N/O+1N/C, narrow, IP65_x, actuating rod
Position switch, 2N/O, wide, IP65_x, roller plunger, centre fixing
Actuating rod, AT4, With plastic rod, 1.4, l 190 mm, For use with R-AT4