2813 Results
Main switch, +steel enclosure, 3p, 25A, handle black, lockable
Main switch, +steel enclosure, 6p+1N/O+1N/C, Ie=12A, handle black, 0-1, 90°
On-Off switch, P3, 63 A, surface mounting, 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position
Main switch, +steel enclosure, 6p+2N/O, Ie=80A, handle red yellow, 0-1, 90°, flush mounting
Reversing star-delta switches, T5B, 63 A, rear mounting, Basic switch, 5 contact unit(s), Contacts: 10, 60 °, design no. 15896
Control switch, 4p, Ie=63A, STOP-START, 45°, maintained, replacement switch
Changeoverswitches, T5, 100 A, rear mounting, Basic switch, 4 contact unit(s), Contacts: 8, 60 °, design no. 8213
Control switch, 12N/O, Ie=25A, higher<0>deeper, 90°, replacement switch, base fixing
Multi-speed switches, T3, 32 A, rear mounting, Basic switch, 6 contact unit(s), Contacts: 12, 60 °, design no. 8615
Front element, for TM switch, EZ-, key operation lock mechanism, MICROMEC no.B
Shaft and interlock extension, L=50mm, for T0/P3
Shaft and interlock extension, L=75mm, for T0/P3
Shaft and interlock extension, L=100mm, for T0/P3