Romania English
EATON
MCS pressure switches
43 Results
Pressure switches with auxiliary contacts, 25 bar, 1 changeover contact with gold-plated contacts, IP65
Pressure switches with auxiliary contacts, 7 bar, 1 changeover contact with gold-plated contacts, IP65
Pressure switch, 3p, 7bar, relief valve
Pressure switches with auxiliary contacts, 7 bar, 2 changeover contact with gold-plated contacts, IP65
Pressure switches with auxiliary contacts, 15 bar, 2 changeover contact with gold-plated contacts, IP65
Pressure switch, 1W, 7bar
Pressure switch, 1W, 15bar
Pressure switch, 1W, 25bar
Pressure switches for North America, 1 pole, 65 psi, IP55
Pressure pipe flange, 1/2 inch
Pressure switch, 3p, 15bar, relief valve
Pressure switch, 3p, 25bar, relief valve
Pressure switches for North America, 3 pole, 230 psi, IP55
Pressure pipe flange, +pressure gauge connection
Pressure switches for North America, 3 pole, 65 psi, IP55
Pressure pipe flange, 1/2 inch, +pressure gauge connection 1/4 inch