15 Results
SmartWire-DT communication module for DC1 and DA1 variable frequency drives, IP55/66 degree of protection
Variable frequency drive, 400 V AC, 3-phase, 5.8 A, 2.2 kW, IP20/NEMA 0, Radio interference suppression filter, 7-digital display assembly
Variable frequency drive, 400 V AC, 3-phase, 24 A, 11 kW, IP20/NEMA 0, Radio interference suppression filter, 7-digital display assembly
Speed starters, three-phase power supply connection, three-phase motor connection at 400 V, 24A
Speed starters, three-phase power supply connection, three-phase motor connection at 400 V, 39A
Speed starters, three-phase power supply connection, three-phase motor connection at 400 V, 46A
Bluetooth communications stick for variable frequency drives
Frequency inverter, 400 V AC, 3-phase, 30 A, 15 kW, IP20/NEMA 0, Radio interference suppression filter, Additional PCB protection, FS4
Frequency inverter, 400 V AC, 3-phase, 46 A, 22 kW, IP20/NEMA 0, Radio interference suppression filter, Additional PCB protection, FS4
Speed starters, three-phase power supply connection, three-phase motor connection at 400 V, 30A
Speed starters, three-phase power supply connection, three-phase motor connection at 400 V, 61A