Screen earth kit, EMC-compliant connection of cable shielding
Power supply unit, 3-phase, 100-240VAC/24VDC, 2.5A
Power supply unit, 3-phase, 400-500VAC/24VDC, 5A
Buffer module for PSG power supply unit, 20 A
Power supply unit, 1-phase, 100-240VAC/24VDC, 2.5A
Power supply unit, 1-phase, 100-240VAC/24VDC, 2.5A
Power supply unit, 1-phase, 100-240VAC/24VDC, 10A
Power supply unit, 3-phase, 400VAC/24VDC, 5A
Power supply unit, 3-phase, 400VAC/24VDC, 10A
Power supply unit, 3-phase, 400VAC/24VDC, 30A
Power supply unit, 1-phase, 230VAC/24VDC, 3A
Power supply unit, 1-phase, 230VAC/24VDC, 8A
Power supply unit, 3-phase, 400-500VAC/24VDC, 10A
Power supply unit, 3-phase, 400-500VAC/24VDC, 20A
Power supply unit, 3-phase, 400-500VAC/24VDC, 40A
Redundancy module for PSG power supply units, 20 A
Redundancy module for PSG power supply units, 40 A
Power supply unit, 1-phase, 100-240VAC/24VDC, 5A
Power supply unit, 1-phase, 100-240VAC/24VDC, 20A
Back-up battery for compact PLC PS4