Romania
English
XV100 HMI/PLC
Overview
Models
Resources
Contact us
10 Results
Sort by
Search items
Function
HMI-PLC
Webpanel
Accessories
Standard accessories
XV license product certificates
built-in interfaces
1 x Ethernet 100base-TX/10base-T
1 x RS485
1 x USB host 2.0
Resolution
480 x 272 Pixel
800 x 480 Pixel
Screen diagonal inch
4.3 Inch
7 Inch
widescreen Inch
095132
S1-PS3
Specifications
Resources
Data plug, 5 pole DIN plug connector (pins), angled
183165
LIC-EPAM-A
Specifications
Resources
License EPAM for XV300
139830
ACCESSORIES-TP-57-EST-1
Specifications
Resources
Device accessories for 5.7z infrared touch panel with stainless steel front
199754
XV-103-70A-XY00-AS02
Specifications
Resources
Touch panel
167827
XV100SWDCAN-START57
Specifications
Resources
Starter kit SmartWire-DT, XV100 5.7z, CAN
167828
XV100SWDDPM-START57
Specifications
Resources
Starter kit SmartWire-DT, XV100 5.7z, PROFIBUS-DP
198269
XV-103-43Z-XZ00-AS01
Specifications
Resources
Touch panel
198270
XV-103-70Z-XZ00-AS01
Specifications
Resources
Touch panel
031571
LT308.098
Specifications
Resources
Back-up battery for modular PLC PS316 lithium battery, 3.6 V, for PS316
019233
LT309.096
Specifications
Resources
Data cable, 100m, 2x0.50qmm