Romania English
EATON
PUSHBUTTONS & SIGNAL TOWERS
RMQ16 modular pilot devices
510 Results
Multiple LED 6V, W2x4.6d, 45mA, yellow
Multiple LED 12V, W2x4.6d, 45mA, green
Multiple LED 12V, W2x4.6d, 45mA, red
Insert label, transparent, 1
Filament lamp, 12 V, W2x4, 6 d, 1W
Button plate for push-button, Name: Liquid STOP, 18 x 18
Button plate for push-button, Inscription: CLOSE, 25 x 25
Button plate, green, MARCHE
Button plate for push-button, Inscription: MONTEE, 25 x 25
Button plate for push-button, Inscription: DESCENTE, 25 x 25
Key-operated actuator, 3 positions, black, maintained
Illuminated selector switch actuator, maintained/momentary, 45° 45°, 18 × 18 mm, 3 positions, With thumb-grip, red, with VS anti-rotation tab, without light elements, With base, W2x4,6d; max. 30 V, 1 W
Illuminated selector switch actuator, maintained/momentary, 45° 45°, 18 × 18 mm, 3 positions, With thumb-grip, White, with VS anti-rotation tab, with filament bulb, 24 V
Illuminated selector switch actuator, maintained/momentary, 45° 45°, 18 × 18 mm, 3 positions, With thumb-grip, red, with VS anti-rotation tab, with filament bulb, 24 V
Illuminated selector switch actuator, maintained/momentary, 45° 45°, 18 × 18 mm, 3 positions, With thumb-grip, red, with VS anti-rotation tab, with filament bulb, 24 V
Illuminated selector switch actuator, maintained/momentary, 45° 45°, 18 × 18 mm, 3 positions, With thumb-grip, green, with VS anti-rotation tab, with filament bulb, 24 V