179 Results
Surface mounting enclosure, RAL 1004, Number of locations: 1
Surface mounting enclosure, RAL 7035, Number of locations: 4
HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 30 mm, Non-illuminated, Turn-to-release function, Black, yellow, RAL 9005
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, big pack
Joystick, momentary, vertical, adapter, 1 normally open
Housing, Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, 1 N/O, Cage Clamp, Red (RAL 3000), Yellow