Romania English
EATON
EMR6 measuring and monitoring relays
30 Results
Current monitoring relay, 2W, 3-30mA, 10-100mA, 0.1-1A, 24-240VAC/DC
Current monitoring relay, I/I= 0.3 - 1.5 A, 1 - 5 A, 3 - 15 A, 220 - 240 V AC, 50/60 Hz, 220 - 240 V DC
Insulation monitoring relay, 1W, 250VAC
Insulation monitoring relay, 2W, 400VAC/ 600VDC
Insulation monitoring relay, AC/DC coupling module
Liquid level monitoring relay, 5 - 100 kΩ, 220 - 240 V AC, 50/60 Hz, selectable: protection against running dry or overflowing
Sealable shroud, B=45mm, for EMR4
Phase imbalance monitoring relay, 2W, 300-500V/50/60Hz, tv=0.1-30s
Phase monitoring relay, multi-function, 2W, 160-300V50/60Hz
Phase monitoring relay, multi-function, 2W, 300-500V50/60Hz
Phase monitoring relay, multi-function, 2W, 180-280V50/60Hz
Phase monitoring relay, over- undervoltage, 2W, 160-300V50/60Hz, tv=0.1-30s
Phase monitoring relay, over- undervoltage, 2W, 380V50/60Hz, tv=0.1-30s
Phase monitoring relay, multi-function, 2W, 180-280V50/60Hz
Phase monitoring relay, multi-function, 2W, 350-580V50/60Hz
Current monitoring relay, I/I= 0.3 - 1.5 A, 1 - 5 A, 3 - 15 A, 24 - 240 V AC, 50/60 Hz, 24 - 240 V DC
Phase sequence relay, 3p, 2W, 200-500VAC
Liquid level monitoring relay, 2W, 220-240V50/60Hz, 250-500Ohm
Liquid level monitoring relay, 2W, 24-240VAC/DC, 250-500Ohm
Insulation monitoring relay, DC current, 1W, 24-240VAC/DC, 10-110kOhm