Romania English
EATON
PKE electronic motor-protective circuit breaker
44 Results
Motor-protective circuit-breaker, Basic device with standard knob, Without overload releases, Push in terminals
Motor-protective circuit-breaker, Basic device with standard knob, Without overload releases, Push in terminals
Motor-protective circuit-breaker, Complete device with AK lockable rotary handle, Electronic, 0.3 - 1.2 A, With overload release, Push in terminals
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 1 - 4 A, With overload release, Push in terminals
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 3 - 12 A, With overload release, Push in terminals
Shunt release (for power circuit breaker), 220 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, AC, 240 V 50 Hz, Screw terminals
Shunt release (for power circuit breaker), 380 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 400 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 120 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 240 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 480 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, DC, 24 V DC, Screw terminals
Shunt release (for power circuit breaker), 60 V DC, Standard voltage, DC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 440 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Trip block, Motor protection, Connection to SmartWire-DT: no, For use with: PKE32 basic device
Shunt release (for power circuit breaker), 24 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Door coupling handle, for Modan, 90 degree, Twisted
Motor-protective circuit-breaker, Complete device with AK lockable rotary handle, Electronic, 3 - 12 A, With overload release
Motor-protective circuit-breaker, Complete device with AK lockable rotary handle, Electronic, 1 - 4 A, With overload release