Romania English
EATON
Air Circuit Breaker - IZMX/INX series
2404 Results
Cassette 1600A, IZMX164 without control cable connection
Connections, front, 1600A, IZMX16, 3p
Mechanical interlock, TYPE 2, 31, 33, bowden cables, F
Phase barrier IZMX404 cassette
Signalling switch, circuit-breaker position, 1W
Circuit-breaker 3p, 630A, withdrawable
Cassette 4000A, IZMX403 m. control cable connection
Cassette 2500A, IZMX404 m. control cable connection
Circuit-breaker, 3p, 1000A, withdrawable
Circuit-breaker 3p, 1600A, withdrawable
Switch-disconnector, 3p, 1600A, withdrawable
Circuit-breaker 3p, 1000A, withdrawable
Circuit-breaker 3p, 1250A, withdrawable
Circuit-breaker 3p, 800A, withdrawable
Circuit-breaker 3p, 1600A, withdrawable