23 Results
Expulsion fuse-link, medium voltage, 7.5 A, AC 25 kV, 8 kA, 660 mm, ANSI, fixed NEMA button head link, K fast
Expulsion fuse-link, medium voltage, 12 A, AC 25 kV, 660 mm, ANSI, removable NEMA button head link, K fast
Expulsion fuse-link, medium voltage, 12 A, AC 25 kV, 660 mm, ANSI, fixed NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 8 A, AC 25 kV, 660 mm, ANSI, fixed NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 10 A, AC 25 kV, 660 mm, ANSI, removable NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 12 A, AC 25 kV, 660 mm, ANSI, removable NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 3 A, AC 25 kV, 660 mm, ANSI, removable NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 5 A, AC 25 kV, 660 mm, ANSI, removable NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 60 A, AC 15 kV, 533 mm, ANSI, removable NEMA button head link, K fast
Expulsion fuse-link, medium voltage, 8 A, AC 15 kV, 533 mm, ANSI, Double tailed link without NEMA button head, T slow
Expulsion fuse-link, medium voltage, 80 A, AC 15 kV, 533 mm, ANSI, universal with slip off NEMA button head, T slow
Expulsion fuse-link, medium voltage, 5 A, AC 46 kV, 787 mm, ANSI, fixed NEMA button head link, XA extra rapid
Expulsion fuse-link, medium voltage, 7.5 A, AC 46 kV, 8 kA, 787 mm, ANSI, removable NEMA button head link, K fast
Expulsion fuse-link, 65 A, AC 46 kV, 787 mm, ANSI, universal with slip off NEMA button head, K fast
Expulsion fuse-link, medium voltage, 8 A, AC 15 kV, 533 mm, ANSI, Double tailed link without NEMA button head, K fast
Expulsion fuse-link, medium voltage, 80 A, AC 15 kV, 533 mm, ANSI, removable NEMA button head link, K fast
Expulsion fuse-link, medium voltage, 20 A, AC 46 kV, 787 mm, ANSI, removable NEMA button head link, T slow
Expulsion fuse-link, medium voltage, 50 A, AC 25 kV, 660 mm, ANSI, fixed NEMA button head link, K fast