68 Results
Fuse-link, medium voltage, 10 A, AC 17.5 kV, 35.5 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 40 A, AC 3.6 kV, 40 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Air fuse-link, medium voltage, 40 A, AC 3.6 kV, 51 x 192 mm, back-up, BS, no striker
Fuse-link, medium voltage, 31.5 A, AC 12 kV, 50 kA, 2", 51 x 292 mm, full-range, DIN, no striker
Fuse-link, medium voltage, 6.3 A, AC 12 kV, 50 kA, 2", 51 x 292 mm, full-range, DIN, with striker
Fuse-link, medium voltage, 100 A, AC 12 kV, 3.5", 88 x 292 mm, full-range, DIN, no striker
Fuse-link, medium voltage, 31.5 A, AC 12 kV, 63 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 6.3 A, AC 12 kV, 63 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 50 A, AC 24 kV, 3", 76 x 442 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 10 A, AC 24 kV, 2", 51 x 442 mm, full-range, DIN, with striker
Fuse-link, medium voltage, 31.5 A, AC 24 kV, 35.5 kA, 2", 51 x 442 mm, full-range, DIN, with striker
Fuse-link, medium voltage, 6.3 A, AC 24 kV, 35.5 kA, 2", 51 x 442 mm, full-range, DIN, with striker
Fuse-link, medium voltage, 31.5 A, AC 24 kV, 50 kA, 2", 51 x 442 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 40 A, AC 17.5 kV, 25 kA, 3", 76 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 50 A, AC 17.5 kV, 20 kA, 3", 76 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 63 A, AC 17.5 kV, 20 kA, 3", 76 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 20 A, AC 17.5 kV, 35.5 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, 25 A, AC 17.5 kV, 35.5 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 40 A, AC 17.5 kV, 35.5 kA, 2", 51 x 292 mm, back-up, DIN, with striker
Fuse-link, medium voltage, 6.3 A, AC 17.5 kV, 35.5 kA, 2", 51 x 292 mm, back-up, DIN, with striker