96 Results
Fuse-link, low voltage, 630 A, AC 690 V, NH3, gL/gG, IEC, single (top) indicator system, live gripping lugs
Fuse-link, low voltage, 4 A, AC 690 V, 120 kA, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 500 A, AC 500 V, 120 kA, NH3, gL/gG, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 50 A, AC 690 V, 120 kA, NH1, gG/gL, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 10 A, AC 690 V, 120 kA, NH0, gL/gG, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 100 A, AC 500 V, 120 kA, NH0, aM, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 160 A, AC 500 V, 120 kA, NH1, aM, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 160 A, AC 400 V, 120 kA, NH02, gFF, IEC, insulated gripping lugs
Fuse-link, low voltage, 250 A, AC 400 V, 120 kA, NH1, gFF, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 250 A, AC 500 V, 120 kA, NH2, gG/gL, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 2 A, AC 690 V, 120 kA, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 32 A, AC 500 V, 120 kA, NH0, aM, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 355 A, AC 690 V, 120 kA, NH2, gL/gG, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 224 A, AC 400 V, 120 kA, NH1, gFF, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 100 A, AC 690 V, 120 kA, NH00, aM, IEC, dual indicator, live gripping lugs
Fuse-link, low voltage, 10 A, AC 690 V, 120 kA, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 125 A, AC 400 V, 120 kA, NH1, gFF, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 125 A, AC 690 V, 120 kA, NH00, gG/gL, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 125 A, AC 500 V, 120 kA, NH1, gG/gL, IEC, dual indicator, insulated gripping lugs
Fuse-link, low voltage, 125 A, AC 400 V, 80 kA, NH00, gFF, IEC, dual indicator, insulated gripping lugs