Romania English
EATON
FUSES AND FUSE HOLDERS
Bussmann series low voltage British Standard BS88 fuse holders
33 Results
Fuse holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, bolted panel or DIN rail mounting, back stud/back stud connections, green
Adapter kit, low voltage, Allows GSA25 to GSA50 and RS63 to fit in a red spot holder
Safety carrier, low voltage, 100 A, BS, lockable, red
Fuse base, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, black
Fuse base, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, green
Fuse base, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, back stud connected, white
Fuse bank, low voltage, 63 A, AC 690 V, BS88/A3, BS
Fuse holder, low voltage, 63 A, AC 690 V, BS88/A1, 1P, CSA
Fuse base, low voltage, 125 A, AC 550 V, BS88/F3, 1P, BS, front connected, black
Neutral link, low voltage, 200 A, AC 690 V, BS88, BS
Fuse base, low voltage, 63 A, AC 690 V, BS88/A3, 1P, BS
Fuse clip, low voltage, with end stop
Adapter, low voltage, 20 A, 34 x 104 x 236 mm, BS
Neutral link, low voltage, 100 A, AC 660 V, BS88, BS
Neutral link, low voltage, 32 A, AC 550 V, BS88/F1, BS
Neutral link, low voltage, 100 A, AC 550 V, BS88, BS
Fuse holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, back stud connected, grey