Romania English
EATON
Bussmann series high speed British Standard fuses
4 Results
Fuse-link, high speed, 400 A, AC 240 V, BS88, 39 x 84 mm, aR, BS
Fuse-link, high speed, 350 A, AC 1000 V, BS88, 80 x 180 mm, aR, BS
Fuse-link, high speed, 680 A, AC 1000 V, BS88, 80 x 180 mm, aR, BS
Fuse-link, high speed, 63 A, AC 1000 V, 100 kA, BS88, 18 x 145 mm, aR, BS