Romania English
EATON
87 Results
Connection module, +cable, 400V, +AS-i
Communication cable, USB/RS485
Motor cable, 2m, halogen free, for RASP
Motor cable, 10m, halogen free, for RASP
Rapid Link stripping tool 4qmm cable
Reversing starter, 6.6 A, 230/277 V AC, AS-Interface®, S-7.A.E. for 62 modules
Reversing starter, 6.6 A, 400/480 V AC, AS-Interface®, S-7.A.E. for 62 modules
DOL starter, 6.6 A, 230/277 V AC, AS-Interface®, S-7.A.E. for 62 modules, with manual override switch
Reversing starter, 6.6 A, 230/277 V AC, AS-Interface®, S-7.A.E. for 62 modules, with manual override switch
Reversing starter, 6.6 A, 400/480 V AC, AS-Interface®, S-7.A.E. for 62 modules, with manual override switch
DOL starter, 6.6 A, AS-Interface®, S-7.4 for 31 modules
Reversing starter, 6.6 A, 230/277 V AC, AS-Interface®, S-7.4 for 31 modules
DOL starter, 6.6 A, AS-Interface®, S-7.4 for 31 modules, with manual override switch
DOL starter, 6.6 A, 230/277 V AC, AS-Interface®, S-7.4 for 31 modules, with manual override switch
Speed controller, 2.4 A, 0.75 kW, AS-Interface®, S-7.4 for 31 modules
Speed controller, 3.3 A, 1.1 kW, AS-Interface®, S-7.4 for 31 modules
Speed controller, 3.3 A, 1.1 kW, AS-Interface®, S-7.4 for 31 modules, with braking resistance
Speed controller, 4.3 A, 1.5 kW, AS-Interface®, S-7.4 for 31 modules, with braking resistance