Romania English
EATON
347 Results
Coupling module, SmartWire-DT, for contactors, DILM
Connection cable completely prefabricated, 85 mm, Connection system SmartWire
Connection cable completely prefabricated, 1000 mm, Connection system SmartWire
Connection cable completely prefabricated, 2000 mm, Connection system SmartWire
Replacement coil, Tool-less plug connection, 12 V 50/60Hz, AC, For use with: DILM17, DILM25, DILM32, DILM38
Replacement coil, Tool-less plug connection, 550 V 50 Hz, 600 V 60 Hz, AC, For use with: DILM17, DILM25, DILM32, DILM38
Replacement coil, Tool-less plug connection, RDC12: 12 V DC, DC, For use with: DILM17, DILM25, DILM32, DILM38
Replacement coil, Tool-less plug connection, 12 V 50/60Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72
Replacement coil, Tool-less plug connection, 550 V 50 Hz, 600 V 60 Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72
Replacement coil, Tool-less plug connection, 12 V 50/60Hz, AC, For use with: DILM80, DILM95
Replacement coil, Tool-less plug connection, 240 V 50 Hz, 277 V 60 Hz, AC, For use with: DILM80, DILM95
Replacement coil, Tool-less plug connection, 380 V 60 Hz, AC, For use with: DILM80, DILM95
Replacement coil, Tool-less plug connection, 550 V 50 Hz, 600 V 60 Hz, AC, For use with: DILM80, DILM95
RC suppressor circuit, 600VAC, for contactors, connection cable
Replacement coil, Tool-less plug connection, DILM32-XSP(TVC100), AC, For use with: DILM17, DILM25, DILM32, DILM38
Auxiliary contact module, 2 pole, Ith= 10 A, 1 N/O, 1 NC, Side mounted, Screw terminals, DILM250 - DILH2600, -SI-SOND
Star-delta contactor combination, 380 V 400 V: 355 kW, 220 - 240 V 50/60 Hz, AC operation
Star-delta contactor combination, 380 V 400 V: 110 kW, 230 V 50/60 Hz, AC operation
Star-delta contactor combination, 380 V 400 V: 132 kW, 230 V 50/60 Hz, AC operation
Replacement coil, Tool-less plug connection, TVC100: 100 V 50 Hz, 100 - 110 V 60 Hz, AC, For use with: DILM80, DILM99