146 Results
Digital output module for XC100/200, 24 V DC, 16DO(T), short-circuit proof
Analog input card for XC100/200, 24 V DC, 4AI(Pt100/1000)
Analog output module for XC100/200, 24 V DC, 4AO(2x0-10V, 2x4-20mA)
Analog output module for XC100/200, 24 V DC, 4AO(4x0-10V)
Counter module for XC100/200, 24 V DC, 2x100kHz, 4DO(T)
Communication module for XC100/200, 24 V DC, PROFIBUS-DP master
Rack for 3 XIOC modules, expandable (for expansion to 15 modules)
Counter module (incremental encoder) for XC100/200, 24 V DC, 2x400kHz, 2AO(+/-10V)
Analog input card for XC100/200, 24 V DC, 4AI(Thermoel.typ K,J,L,B,N,E,R,S,T)
Communication module for XC100/200, 24 V DC, profibus-DP module
Analog I/O module for XC100/200, 24 V DC, 4AI, 2AO(0-10V, 0-20mA)
Analog output module XI/ON ECO, 24 V DC, 4A(voltage, current)
Analog input card XI/ON ECO, 24 V DC, 8AI(voltage, current)/4(PT, ni, R)