United Kingdom
English
PUSHBUTTONS & SIGNAL TOWERS
SL4/SL7 signal towers
Overview
Models
Resources
Contact us
10 Results
Sort by
Search items
Part group reference (e.g. DIL)
SL
SL4
SL7
Basic function
Acoustic module
Base module
Complete devices
Module width
40 mm
70 mm
Aluminum color tube
black
red, orange, green
Connection technique
M12 plug, 4 pole
Push in terminals
Screw terminals
178461
SL4-PIB-T-800
Specifications
Resources
Base module; 800 mm aluminum tube
173982
SL7-100-L-RAG-24LED
Specifications
Resources
Complete device; red-orange-green; LED; 24 V; including base 100mm
177350
SL7-AP24-E-EV
Specifications
Resources
Acoustic module
215275
SL-F400
Specifications
Resources
Stand, with tube 400mm
215279
SL-LED-R
Specifications
Resources
LED, red, BA15d, 24VAC/DC
215281
SL-LED-Y
Specifications
Resources
LED, yellow, BA15d, 24VAC/DC
173981
SL4-100-L-RAG-24LED
Specifications
Resources
Complete device; red-orange-green; LED; 24 V; including base 100mm
177351
SL7-CB-D-M12A4
Specifications
Resources
Basic module, one-sided vertical mounting, max. 3 modules, M12A
178462
SL7-FMS-800
Specifications
Resources
Base module; quick-mounting; 800 mm aluminum tube
178463
SL4-FMS-800
Specifications
Resources
Base module; quick-mounting; 800 mm aluminum tube