141 Results
Hinge-operated safety switch, LSR, Safety hinge switch, Complete device, 2 NC, Insulated material, Screw terminal, -40 - +70 °C
Hasp-operated safety switch, LSR, Hasp-operated safety switch, Complete device, 2 NC, with M12 connector, Insulated material, Screw terminal, -25 - +70 °C
Position switch, Adjustable roller lever, Complete device, 1 N/O, 1 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, metal
Position switch, Actuating rod, Complete unit, 1 N/O, 1 NC, Snap-action contact - Yes, Cage Clamp, Yellow, -40 - +70 °C
Position switch, Adjustable roller lever, Complete unit, 1 N/O, 1 NC, Snap-action contact - Yes, Cage Clamp, Yellow, -40 - +70 °C
Position switch, Spring-rod actuator, Complete unit, 1 N/O, 1 NC, Snap-action contact - Yes, Cage Clamp, Yellow, -35 - +70 °C, Not to be used as a safety position switch
Safety position switch, 1N/O+1N/C, insulated material, without actuator, spring clamp connection
Safety position switch, LS(4)…ZB, Safety position switches, 2 NC, Screw terminal
Position switch, Roller plunger, Complete device, 1 N/O, 1 NC (late-break), Cage Clamp, Yellow, Insulated material, -25 - +70 °C
Position switch, Rounded plunger, Basic device, expandable, 2 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, EN 50047 Form B
Position switch, Rounded plunger, Basic device, expandable, 2 NC, Screw terminal, Yellow, Insulated material, -25 - +70 °C, EN 50047 Form B
Position switch, Rounded plunger, Basic device, expandable, 1 N/O, 1 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, EN 50047 Form B, version A
Safety position switch, 1N/O+1N/C, cover black, +actuator ZB, screw connection
Safety position switch, LS(4)…ZB, Safety position switches, 2 NC, Black, Screw terminal
Safety position switch, 1N/O+1N/C, insulated material, without actuator, spring clamp connection
Position switch, Rotary lever, Complete device, 2 NC, Cage Clamp, Yellow, Insulated material, -40 - +70 °C, EN 50047 Form A