United Kingdom English
EATON
VARIABLE FREQUENCY DRIVES
SVX industrial variable frequency drives
242 Results
Variable frequency drive, 400 V AC, 3-phase, 245 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR9
Variable frequency drive, 400 V AC, 3-phase, 2.2 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR4
Variable frequency drive, 400 V AC, 3-phase, 4.3 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR4
Variable frequency drive, 400 V AC, 3-phase, 5.6 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR4
Variable frequency drive, 400 V AC, 3-phase, 9 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR4
Variable frequency drive, 400 V AC, 3-phase, 16 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR5
Variable frequency drive, 400 V AC, 3-phase, 23 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR5
Variable frequency drive, 400 V AC, 3-phase, 38 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR6
Variable frequency drive, 400 V AC, 3-phase, 46 A, IP21, Radio interference suppression filter, Brake chopper, OLED display, FR6
Variable frequency drive, 400 V AC, 3-phase, 46 A, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR6
Variable frequency drive, 400 V AC, 3-phase, 61 A, IP54, Radio interference suppression filter, OLED display, FR7
Variable frequency drive, 400 V AC, 3-phase, 87 A, IP54, Radio interference suppression filter, OLED display, FR7
Variable frequency drive, 400 V AC, 3-phase, 140 A, IP21, Radio interference suppression filter, OLED display, FR8
Variable frequency drive, 400 V AC, 3-phase, 170 A, IP21, Radio interference suppression filter, OLED display, FR8
Variable frequency drive, 400 V AC, 3-phase, 205 A, IP54, Radio interference suppression filter, OLED display, FR9