95 Results
I/O expansion device 3DI,1RO(NO/NC)1DO for variable frequency drive SVX and SPX
Variable frequency drive, 600 V AC, 3-phase, 200 kW, IP54, Radio interference suppression filter, OLED display, FR10
Variable frequency drive, 400 V AC, 3-phase, 200 kW, IP54, Radio interference suppression filter, OLED display, FR10
Variable frequency drive, 400 V AC, 3-phase, 250 kW, IP54, Radio interference suppression filter, OLED display, FR10
Variable frequency drive, 600 V AC, 3-phase, 355 kW, IP21, Radio interference suppression filter, OLED display, FR11
Variable frequency drive, 600 V AC, 3-phase, 450 kW, IP21, Radio interference suppression filter, OLED display, FR11
Variable frequency drive, 400 V AC, 3-phase, 315 kW, IP21, Radio interference suppression filter, OLED display, FR11
Variable frequency drive, 600 V AC, 3-phase, 500 kW, IP21, Radio interference suppression filter, OLED display, FR11
Variable frequency drive, 600 V AC, 3-phase, 5.5 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR6
Variable frequency drive, 600 V AC, 3-phase, 15 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR6
Variable frequency drive, 600 V AC, 3-phase, 30 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR7
Variable frequency drive, 600 V AC, 3-phase, 37 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR7
Variable frequency drive, 600 V AC, 3-phase, 45 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR8
Variable frequency drive, 600 V AC, 3-phase, 55 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR8
Variable frequency drive, 600 V AC, 3-phase, 75 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR8
Variable frequency drive, 600 V AC, 3-phase, 90 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR9
Variable frequency drive, 600 V AC, 3-phase, 110 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR9
Variable frequency drive, 600 V AC, 3-phase, 160 kW, IP54, Radio interference suppression filter, Brake chopper, OLED display, FR9
Variable frequency drive, 600 V AC, 3-phase, 200 kW, IP00, OLED display, FR10
Variable frequency drive, 600 V AC, 3-phase, 315 kW, IP00, OLED display, FR10