United Kingdom
English
SOFT STARTERS
S811 soft starter
Overview
Models
Resources
Contact us
2 Results
Sort by
Search items
Rated operational voltage
200 V
230 V
400 V
480 V
600 V
Startup class
CLASS 10 (star-delta replacement)
CLASS 20 (heavy starting duty 3 x I
e
for 45 s)
CLASS 30 (6 x I
e
for 30 s)
AC-53
361 A
420 A
169870
S811+U42N3S
Specifications
Resources
Soft starter, 420 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size U
169869
S811+U36N3S
Specifications
Resources
Soft starter, 361 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size U