2651 Results
On-Off switch, P3, 63 A, surface mounting, 3 pole + N, 1 N/O, 1 N/C, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position
Front element, for TM switch, EZ-, key operation lock mechanism, MICROMEC no.B
Main switch, T3, 32 A, surface mounting, 1 contact unit(s), 2 pole, STOP function, Lockable in the 0 (Off) position
Main switch, T0, 20 A, surface mounting, 4 contact unit(s), 6 pole, 2 N/O, Emergency switching off function, With red rotary handle and yellow locking ring
Auxiliary winding switch, T0, 20 A, surface mounting, 2 contact unit(s), Contacts: 3, 45 °, maintained, With 0 (Off) position, With spring-return to 1, 0-1<Start, design no. 15121
Main switch, T3, 32 A, surface mounting, 4 contact unit(s), 7-pole, Emergency switching off function, With red rotary handle and yellow locking ring
Changeoverswitches, T0, 20 A, surface mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, Without 0 (Off) position, 1-2, design no. 15441
Step switches, T0, 20 A, surface mounting, 3 contact unit(s), Contacts: 6, 45 °, maintained, With 0 (Off) position, 0-3, design no. 8261
Main switch, T0, 20 A, surface mounting, 3 contact unit(s), 5-pole, Emergency switching off function, With red rotary handle and yellow locking ring
Changeoverswitches, T0, 20 A, surface mounting, 4 contact unit(s), Contacts: 8, 60 °, maintained, With 0 (Off) position, Netz-0-Notstrom, design no. 8902
Main switch, 3 pole + N + 1 N/O + 1 N/C, 32 A, Emergency-Stop function, 90 °, Lockable in the 0 (Off) position, surface mounting
Changeoverswitches, T3, 32 A, surface mounting, 3 contact unit(s), Contacts: 6, 90 °, maintained, Without 0 (Off) position, USV-NETZ, design no. 15543
step switch for heating, T0, 20 A, surface mounting, 2 contact unit(s), Contacts: 4, 60 °, maintained, With 0 (Off) position, 0-3, design no. 95
Reversing switches, T0, 20 A, surface mounting, 3 contact unit(s), Contacts: 5, 45 °, momentary, With 0 (Off) position, with spring-return from both directions to 0, 2>0<1, design no. 190
Step switches, T0, 20 A, surface mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, With 0 (Off) position, 0-1-1+2-2, design no. 15113
Changeoverswitches, T0, 20 A, surface mounting, 1 contact unit(s), Contacts: 2, 90 °, maintained, Without 0 (Off) position, USV-NETZ, design no. 15541
Step switches, T0, 20 A, surface mounting, 1 contact unit(s), Contacts: 2, 45 °, maintained, With 0 (Off) position, 0-2, design no. 170
On-Off switch, T0, 20 A, surface mounting, 2 contact unit(s), 3 pole, 1 N/C, with black thumb grip and front plate