12 Results
Indicator light, Flat, Cable (black) with M8 plug, 4 pole, 0.5 m, Lens Blue, LED Blue, 24 V AC/DC
Indicator light, Flat, Cable (black) with M8 plug, 4 pole, 0.5 m, Lens white, LED white, 24 V AC/DC
Illuminated pushbutton actuator, Flat, momentary, 1 N/O, Cable (black) with M12A plug, 4 pole, 0.2 m, Without button plate, 24 V AC/DC, Bezel: titanium
Indicator light, Flat, Cable (black) with M8 plug, 4 pole, 0.2 m, Lens Blue, LED Blue, 24 V AC/DC
Indicator light, Flat, Cable (black) with M8 plug, 4 pole, 1 m, Lens white, LED white, 24 V AC/DC
Indicator light, Flat, Cable (black) with M8 plug, 4 pole, 1 m, Lens yellow, LED white, 24 V AC/DC
Pushbutton, classic, flat, maintained, 1 N/O, green, cable (black) with m8 plug, 4 pole, 0.2 m
Changeover switch, With thumb-grip, maintained, 2 N/O, Cable (black) with M8 plug, 4 pole, 0.2 m, 3 positions, Bezel: titanium
Illuminated pushbutton actuator, Flat, maintained, 1 N/O, Cable (black) with M12A plug, 4 pole, 0.2 m, Without button plate, 24 V AC/DC, Bezel: titanium
Pushbutton, classic, flat, latching, 1 N/C, 1 N/O, cable (black) with open end, 4-pole, 1 m
Changeover switch, With thumb-grip, momentary, 2 N/O, Cable (black) with M12A plug, 4 pole, 0.2 m, Lens blue, 3 positions, Bezel: titanium
Pushbutton, Flat, momentary, 1 NC, 1 N/O, Cable (black) with non-terminated end, 4 pole, 1 m, Bezel: black