United Kingdom English
EATON
VARIABLE FREQUENCY DRIVES
PowerXL DC1 compact variable frequency drives
217 Results
Expansion for DC1 variable frequency drives (2 REL)
Expansion for DC1 variable frequency drives (110 V IN)
Expansion for DC1 variable frequency drives (Local Sim)
Variable frequency drive, 230 V AC, 1-phase, 2.3 A, 0.37 kW, IP20/NEMA 0, FS1
Variable frequency drive, 230 V AC, 1-phase, 2.3 A, 0.37 kW, IP66/NEMA 4X, Local controls, FS1
Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP20/NEMA 0, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP66/NEMA 4X, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP20/NEMA 0, Brake chopper, FS2
Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 2.2 kW, IP66/NEMA 4X, Brake chopper, FS2
Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 2.2 kW, IP66/NEMA 4X, Brake chopper, Local controls, FS2
Variable frequency drive, 230 V AC, 1-phase, 15.3 A, 4 kW, IP20/NEMA 0, Brake chopper, FS3
Variable frequency drive, 230 V AC, 1-phase, 15.3 A, 4 kW, IP66/NEMA 4X, Brake chopper, Local controls, FS3
Variable frequency drive, 230 V AC, 1-phase, 2.3 A, 0.37 kW, IP66/NEMA 4X, Radio interference suppression filter, FS1
Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.75 kW, IP66/NEMA 4X, Radio interference suppression filter, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, FS2
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, Local controls, FS2
Variable frequency drive, 230 V AC, 1-phase, 10.5 A, 2.2 kW, IP66/NEMA 4X, Radio interference suppression filter, Brake chopper, FS2
Variable frequency drive, 230 V AC, 3-phase, 2.3 A, 0.37 kW, IP66/NEMA 4X, Local controls, FS1
Variable frequency drive, 230 V AC, 3-phase, 4.3 A, 0.75 kW, IP20/NEMA 0, FS1