United Kingdom English
EATON
VARIABLE FREQUENCY DRIVES
PowerXL DB1 cold plate variable frequency drives
6 Results
Variable frequency drive, 230 V AC, 3-phase, 2.3 A, 0.37 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1
Variable frequency drive, 230 V AC, 3-phase, 7 A, 1.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1B
Variable frequency drive, 4.3 A, 0.75 kW, Radio interference suppression filter, Additional PCB protection, PFC (Power Factor Compensation), FS1C
Variable frequency drive, 115 V AC, single-phase, 3.2 A, 0.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1B
Variable frequency drive, 230 V AC, 3-phase, 4.3 A, 0.75 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, PFC (Power Factor Compensation), FS1C