United Kingdom English
EATON
SENSORS & LIMIT SWITCHES
E53 tubular capacitive proximity sensors
307 Results
Cable, 3p, blue, brown, black, nano
Cable, 3p, blue, brown, white, black, micro
Coupling 4 pole, straight
Connection cable 4 pole, DC, flat/open, 2m
Connection cable 4 pole, DC, flat/open, 5m
Coupling 4 pole, straight
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 10cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 10cm, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 1.5m, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, NPN cable
Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, PNP, cable
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 60cm, 18-30VDC, NPN, PNP, dark, micro