United Kingdom English
EATON
307 Results
Proximity switch, E57 Global Series, 1 N/O, 3-wire, 10 - 30 V DC, M12 x 1 mm, Sn= 2 mm, Flush, PNP, Metal, 2 m connection cable
Proximity switch, E57 Global Series, 1 N/O, 3-wire, 10 - 30 V DC, M18 x 1 mm, Sn= 8 mm, Non-flush, PNP, Metal, Plug-in connection M12 x 1
Diffuse reflective sensor, Sn=610mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12
Diffuse reflective sensor, Sn=40mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12
Diffuse reflective sensor, Sn=150mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, M12
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, dark, NPN, PNP, quad 40, insulated material, M12
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, light, NPN, PNP, quad 40, insulated material, M12
Proximity Sensor, M30, analog, Sn=1-12mm, 15-30VDC, 4-20mA, M12
Proximity Sensor, M30, analog, Sn=1-12mm, 15-30VDC, 0-20mA, 0-10V, M12
Proximity Sensor, M30, analog, Sn=1-25mm, 15-30VDC, 0-20mA, 0-10V, M12
Proximity Sensor, M18, analog, Sn=1-7mm, 15-30VDC, 0-20mA, 0-10V, line 2m
Proximity Sensor, M18, analog, Sn=1-7mm, 15-30VDC, 4-20mA, M12
Proximity Sensor, M18, analog, Sn=1-7mm, 15-30VDC, 0-20mA, 0-10V, M12
Proximity Sensor, M18, analog, Sn=1-15mm, 15-30VDC, 4-20mA, M12
Proximity Sensor, M30, analog, Sn=1-12mm, 15-30VDC, 4-20mA, line 2m
Sensor, no entry, M18, Sn=8-20mm, 10-30VDC, PNP, M12
Proximity Sensor, M12, analog, Sn=0.5-4mm, 15-30VDC, 4-20mA, line 2m
Proximity Sensor, M12, analog, Sn=1-8mm, 15-30VDC, 4-20mA, M12