United Kingdom English
EATON
868 Results
Proximity switch, capacitive, Sn=15mm, 1N/O, 2L, 20-250VAC, M18, insulated material, line 2m
Proximity switch, capacitive, Sn=15mm, 1N/O, 2L, 20-250VAC, M18, insulated material, M12
Diffuse reflective sensor, Sn=100mm, 4L, 10-30VDC, dark, NPN, PNP, M18, metal, line 2m
Diffuse reflective sensor, Sn=100mm, 4L, 10-30VDC, light, NPN, PNP, M18, metal, line 2m
Diffuse reflective sensor, Sn=100mm, 4L, 10-30VDC, light, NPN, PNP, M18, metal, M12
Diffuse reflective sensor, Sn=50mm, 2L, 18-50VDC, dark, M18, metal, M12
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, dark, NPN, PNP, M18, metal, line 2m
Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, light, NPN, PNP, M18, metal, line 2m
Diffuse reflective sensor, Sn=150mm, 2L, 18-50VDC, dark, M30, metal, M12
Diffuse reflective sensor, Sn=150mm, 2L, 18-50VDC, light, M30, metal, M12
Diffuse reflective sensor, Sn=150mm, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, M12
Diffuse reflective sensor, Sn=150mm, 4L, 10-30VDC, light, NPN, PNP, M30, metal, line 2m
Diffuse reflective sensor, Sn=280mm, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, M12
Diffuse reflective sensor, Sn=280mm, 4L, 10-30VDC, light, NPN, PNP, M30, metal, M12
Retroflective sensing sensor, Sn=10m, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, line 2m
Retroflective sensing sensor, Sn=10m, 4L, 10-30VDC, light, NPN, PNP, M30, metal, M12
Retroflective sensing sensor, Sn=18m, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, line 2m
Retroflective sensing sensor, Sn=18m, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, M12
Retroflective sensing sensor, Sn=18m, 4L, 10-30VDC, light, NPN, PNP, M30, metal, line 2m
Thru-beam photoelectric sensor, transmitter, Sn=250m, 4L, 10-30VDC, NPN, PNP, M30, metal, line 2m