307 Results
Proximity switch, E57 Global Series, 1 N/O, 3-wire, 10 - 30 V DC, M12 x 1 mm, Sn= 2 mm, Flush, PNP, Metal, 2 m connection cable
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 80cm, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 10cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 10cm, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 1.5m, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, NPN cable
Proximity switch, optical, long range 2.5m, 4L, 10-30VDC, PNP, M8
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 35cm, 4L, 10-30VDC, PNP, cable
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, cable
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, M8
Proximity switch, optical, long range 6m, 4L, 10-30VDC, NPN, cable