Multiple LED 12V, W2x4.6d, 45mA, red
Filament lamp, 12 V, W2x4, 6 d, 1W
Pushbutton, black I, momentary
Pushbutton, black 0, momentary
Flush mounting plate, gray, 8 mounting locations
Button plate for push-button, Name: STOP or OFF, 25 x 25
Fast-on connector, 2.8x0.8mm for conductor cross-section 0.5-1mm²
Emergency-Stop label, Yellow, black lettering, Round, 60 mm, de, en, fr, it, Front dimensions 25 × 25 mm
Emergency-Stop label, Yellow, black lettering, quadratisch 50 x 50 mm, de, en, fr, it, Front dimensions 25 × 25 mm
Key-operated actuator, 2 positions, green, maintained
Key-operated actuator, 2 positions, green, momentary
Key-operated actuator, 2 positions, green, maintained
Key-operated actuator, 3 positions, green, maintained
Key-operated actuator, 3 positions, green, momentary
Key-operated actuator, 2 positions, blue, maintained
Insert label, yellow, emergency-Stop
Insert label, yellow, blank
Button plate, white, START