United Kingdom English
EATON
1552 Results
Label, emergency stop, D=90mm, yellow, DE, EN, ES, PT
Label, emergency stop, HxW=50x33mm, yellow, HÄTAPYSÄYTYS
Label, emergency stop, D=60mm, yellow, DE, EN, FR, IT
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 45 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 60 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 60 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, with mechanical switch position indication
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 60 mm, Non-illuminated, Key-release, Red, yellow, RAL 3000, Not suitable for master key systems
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 45 mm, Non-illuminated, Key-release, MS1, Red, yellow, RAL 3000, Not suitable for master key systems
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Palm-tree shape, 60 mm, Non-illuminated, Key-release, selectable, Red, yellow, RAL 3000, Not suitable for master key systems
Self-monitoring contact elements, Screw terminals, Front fixing, 1 N/O, 2 NC, 24 V 3 A
Illuminated ring, LED, D=60mm, 120VAC, yellow
Illuminated element LED, front mount, + response threshold
Mounting clamp, with dust protection
Mounting clamp, with dust protection, 4-way
Bulkhead interface, 0.6 m, Prefabricated cable with permanently connected USB 3.0 Type A plug, Bezel: titanium
Surface mounting enclosure, stainless steel, 1 mounting location
Surface mounting enclosure, metal, yellow, 1 mounting location
Surface mounting enclosure, metal, 1 mounting location
Surface mounting enclosure, metal, 2 mounting locations
Lens, indicator light, raised, amber